IESNA:LM-63-2002
[TEST]P946936
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8111
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1628.2 1629.1 1625.6 1618.3 1575.9 1531.7 1524.4 1559.6 1641.1 1749.6
1880.9 2031.9 2191.1 2307.4 2396.6 2485 2565.7 2614.1 2630.9 2612.9
2521.9 2358.4 2149.5 1818.3 1335.2 777.4 603.7 552.2 490.8 399.9
307.2 238.5 178.9 112 63.9 25.7 0
1628.2 1621.3 1617.9 1613.2 1572 1527 1520.5 1552.3 1630.8 1742.8
1870.6 2016.5 2175.7 2295.8 2381.6 2471.7 2551.5 2603 2627 2605.6
2507.7 2347.7 2135.3 1790 1293.1 753 596.8 547 484.8 393
303.3 235.5 170.3 107.7 62.2 24.9 0
1628.2 1626.1 1624.3 1619.6 1587 1543.7 1530 1556.1 1624.8 1729.9
1854.3 1994.2 2152.1 2291.1 2387.2 2476.4 2570.4 2634.3 2674.2 2670.8
2604.7 2458 2256.7 1943.6 1481.5 876.1 607.5 551.7 500.3 429
346.2 257.4 190.5 124.4 67.8 30.9 0
1628.2 1624.3 1622.2 1626.1 1603.8 1566.4 1549.7 1563 1611 1695.1
1807.1 1932 2076.6 2232.7 2357.6 2456.7 2551.9 2634.7 2684.1 2707.2
2681.5 2591.4 2430.9 2149.5 1725.6 1103.9 625.1 518.7 471.9 416.2
357 296.5 229.5 153.2 87.5 39 0
1628.2 1626.5 1627.8 1636.4 1632.1 1612.3 1587.9 1585.3 1607.2 1657.4
1734.6 1834.1 1953.4 2090.7 2240.4 2379 2486.7 2580.2 2663.1 2724
2741.1 2703.4 2609.4 2456.3 2156.8 1625.6 904.8 459.1 361.3 304.2
248 199.9 155.7 109.8 59.6 21.9 0
1628.2 1629.1 1633.8 1645.4 1656.5 1656.5 1644.9 1634.2 1635.9 1657
1698.6 1763.8 1851.7 1955.6 2071.8 2219.4 2376.5 2509 2585.8 2621.9
2645.5 2657 2653.2 2648.5 2602.6 2332.3 1746.2 972.6 442.3 284
223.5 173.3 126.6 87.1 50.2 18.4 0
1628.2 1629.9 1638.9 1652.7 1672.4 1690 1702 1711.4 1710.6 1726.9
1754.3 1796.4 1854.7 1921.7 2003.6 2103.6 2217.3 2342.1 2454.5 2547.6
2641.6 2747.1 2852.7 2962.5 3098.5 3174.9 2939.4 2325.4 1502.5 754.7
362.1 222.7 151 98.3 56.2 19.7 0
1628.2 1631.2 1643.7 1663.4 1684.8 1706.3 1732 1761.2 1796.4 1841.4
1898.9 1965 2036.2 2115.2 2209.1 2324.1 2454.1 2597.4 2753.6 2922.6
3117.8 3331.1 3569.6 3806.9 4072.9 4382.2 4683.8 4760.2 4483 3824.5
2842.8 1803.3 1051.6 580.9 256.6 61.8 0
1628.2 1635.5 1650.5 1673.3 1695.6 1715.7 1740.2 1773.7 1812.7 1871.9
1950 2039.7 2146.1 2277.3 2436.9 2634.7 2863.8 3129 3414.7 3706.5
4038.1 4353 4724.6 5102.1 5555.2 6000.6 6566.9 7173.5 7656.2 7605.6
6693 5043.8 3188.2 1277.7 233.4 51.5 0
1628.2 1635.1 1653.5 1675 1697.3 1721.3 1746.6 1780.5 1821.3 1880.1
1952.1 2038.8 2141.3 2273.1 2436.5 2644.2 2881.9 3169.3 3486.8 3812
4153.5 4502.3 4876 5283.6 5718.7 6172.2 6687 7246.5 7793.1 7889.6
6979.2 5094 2890 752.5 160.5 47.6 0
1628.2 1634.6 1649.2 1678 1701.6 1727.7 1749.2 1780.5 1823.4 1874.9
1937.1 2007.9 2088.6 2199.3 2344.7 2520.6 2733.4 2995.1 3293.3 3618.5
3945.5 4280.5 4626.8 4996.2 5399.5 5795.9 6209.1 6570.7 6845.8 6648.8
5730.3 3948.9 1718.7 331.6 100 33 0
1628.2 1632.9 1652.7 1677.5 1700.3 1723 1744.5 1769.4 1804.1 1841.4
1885.6 1928.5 1971.4 2029.4 2114.3 2226.7 2361.9 2543.3 2757 2999
3262.4 3534.9 3802.6 4074.6 4357.3 4622 4887.6 5128.3 5179.4 4730.6
3814.6 2621 1118.5 222.7 66.9 18.4 0
1628.2 1632.9 1649.2 1668.1 1687 1698.6 1710.2 1720 1729 1739.8
1743.2 1731.6 1709.7 1686.6 1670.3 1669.4 1692.6 1758.6 1865.9 2001
2161.1 2337.4 2515 2691.8 2863.4 3006.3 3091.2 3138.9 3017.9 2538.6
1861.6 1151.1 459.1 130.4 48.1 12 0
1628.2 1626.9 1630.8 1636.4 1632.9 1610.2 1575 1522.2 1452.7 1360.9
1245.9 1112.1 979.1 867.9 779.6 706.6 650.4 614.4 595.9 591.6
603.2 626.4 648.7 670.6 680.9 664.2 612.7 530.7 405.4 287.9
209.4 151.9 110.7 77.7 46.8 12.4 0
1628.2 1617.5 1604.2 1578 1530.8 1452.3 1347.2 1213.8 1064.4 928.9
817.7 721.2 632 565.9 529.9 513.1 501.5 487.4 472.4 458.2
441.5 418.7 392.1 368.5 345.8 323.1 300.8 276.7 248.4 216.2
183.2 151 116.7 80.2 43.8 9.9 0
1628.2 1606.8 1567.7 1501.6 1398.7 1252.4 1091.9 939.2 826.8 731.1
649.6 603.7 577.1 553.9 529.9 509.7 499 495.1 487.8 471.5
447.9 424.3 400.3 377.1 351.8 326.9 301.6 274.6 248.4 219.7
189.2 155.3 116.7 75.5 38.6 8.2 0
1628.2 1599.9 1534.2 1426.6 1268.7 1076 913 800.2 710.1 653.9
627.3 602.8 577.1 549.6 524.3 508.8 504.1 501.5 495.5 476.2
431.6 406.3 383.6 361.7 341.5 322.6 299.5 273.7 246.3 215.4
181.9 145.9 108.1 72.9 39 10.7 0
1628.2 1588.7 1497.3 1348.5 1144.2 943.5 815.2 720.4 668.9 646.6
618.7 591.6 573.2 553.5 526.4 509.3 501.5 491.3 445.8 426.5
420 417.5 410.2 398.6 381 357.8 325.2 294.8 261.3 227.8
193.5 159.2 123.6 87.5 51.5 17.6 0
1628.2 1585.7 1474.2 1289.3 1057.2 875.7 761.1 687.8 665.9 640.6
609.7 588.6 575.3 557.8 525.6 503.7 486.5 439.3 423 416.2
410.6 409.3 404.2 390.4 366.8 338.9 308.9 276.3 242.4 211.9
182.3 153.2 125.3 97 97.4 73.8 0
1628.2 1574.1 1441.6 1232.6 991.1 834.9 728.5 681.3 665.4 636.7
607.1 588.2 577.1 559.5 521.7 488.7 445.3 411.4 400.7 390.9
384.4 380.6 363 343.2 320.9 298.6 272.4 247.1 219.2 190.9
164.3 136.9 111.1 133.9 120.1 40.3 0
1628.2 1570.7 1430 1212.5 964.1 802.3 707.1 678.7 664.2 636.3
607.1 589.5 581.3 565 519.1 470.7 414 390.4 375.4 363.4
357.4 344.1 321.8 301.2 280.2 256.6 236 215.4 193.5 173.8
163.9 129.6 107.7 148.9 68.6 17.2 0
1628.2 1576.3 1438.6 1215 970.1 813 710.9 680.5 668.4 641
609.7 592.9 584.4 569.8 525.1 471.1 413.2 389.6 373.7 361.3
354.4 341.5 319.6 300.3 278.9 256.1 233.4 212.8 192.6 168.6
147.6 121.4 107.7 149.3 59.2 14.6 0
